Dispense Applicators for Electrically Conductive Adhesive and Sealants | #90-08-7904-0000


LOADING IMAGES
90-08-7904-0000

Dispense Applicators for Electrically Conductive Adhesive and Sealants | #90-08-7904-0000

50cc 2 Part Gun 2:1 Leverage is ideal for portable dispensing of conductive adhesive and sealants for touch ups or low volume assembly work.


Technical Specifications

  • Type: 50cc 2 Part Gun 2:1 Leverage
  • OEM code: 7703045
  • Brand: Nordson EFD
Safety Warning

Item Information

Ideal for touch ups or low volume assembly or prototyping work, these portable fluid dispense guns made by Nordson EFD are designed to be used in conjunction with Parker Chomerics conductive sealants and adhesives packaged in EFD syringe barrels, pistons and tips.
 
Portable dispense guns are necessary with Parker Chomerics PRO-SHIELD® conductive sealants and adhesives for dispensing an accurate bead, making qualification testing and prototyping faster and easier.

50cc 2 Part Gun 2:1 Leverage Features:
• Nordson 2K 50mL Manual Cartridge Dispensers 7703045 (D-104) with one to one leverage
• Works with PRO-SHIELD 7058 Electrically Conductive Adhesive (part number 90-05-7058-0000)
• 4:1 mix plunger
• Comfortable handle
• Ideal for prototyping or touch ups
• Simplified maintenance
• Reusable
• Cost effective

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336