903111P - Head Pressure Control- Parker LAC | Parker NA

Head Pressure Control- Parker LAC | #903111P

Click to View CAD Model

Head Pressure Control- Parker LAC | #903111P

LAC-4 295 4X4X4 ODF LS BLACK


Technical Specifications

  • Connection 3 Style: 1/2" ODF
  • Connection 2 Style: 1/2" ODF
  • Connection 1 Style: 1/2" ODF
  • Pressure Range (psi): 295
  • Valve Type: LAC-4
  • Port Size: 1/2"
  • Filter Element Type: Domed Steel
  • Strainer Type: Less Strainer
  • Model Number: LAC-4 295 4X4X4 ODF LS BLACK
Safety Warning

Item Information

The Parer LAC pressure control valves have a brass body with copper connections. These valves are nonadjustable. They perform the function of limiting flow of refrigerant from the condenser and at the same time regulate the flow of hot gas around the condenser to the receiver during low ambient conditions, so as to keep the refrigerant in the liquid line at proper pressure. Each valve is factory tested to ensure positive leak-free performance.

Markets:

• Air Conditioning
• Refrigeration
• Industrial Refrigeration

Features and Benefits:

• Optional inlet strainer
• Design working pressure for the LAC-4 valves is 500 psi (34.5 bar), LAC-5 and LAC-10 valves is 450 psi (31 bar).

Applications:

• Air Conditioning – Residential, Unitary units, Packaged units, Units with remote condensers, Commercial, Industrial
• Refrigeration – Coolers, Freezers, Walk-in units, Split systems, Units with remote condensers
• Industrial Refrigeration

*Note-(ORD, LAC-10, LAC-5, LAC-4) Connection 1 Style= Discharge Connection Size
*Note- (ORD, LAC-10, LAC-5, LAC-4) Connection 2 Style= Condenser Connection Size
*Note- (LAC-10) Connection 3 Style= Receiver Connection Size

Read More Show Less

CAD Drawings + Files



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382