VSO® Max HP Miniature High Pressure High Flow Proportional Valve | #921-211051-000


LOADING IMAGES
921-211051-000
Click to View CAD Model

VSO® Max HP Miniature High Pressure High Flow Proportional Valve | #921-211051-000

Parker's VSO® MAX HP Model 2 delivers a flow at 200 slpm at 45 PSI and is designed for higher range of operating pressures 120 psi (8.27 bar) commonly found on ventilators and anesthesia systems without upstream regulators.


Technical Specifications

  • Orifice Size (inch): 0.116
  • Voltage (VDC): 5
  • Body Material: C36000 brass
  • Flow Rate: up to 275 SLPM
  • Maximum Flow Rate: 275 SLPM
  • Maximum Operating Pressure: 120 psi, 8.27 bar
  • Orifice Size: 0.116 inch, 2.95 mm
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Minimum Operating Temperature: 41 °F, 5 °C
  • Function: 2-Way, Normally Closed (NC)
  • Cycles per Lifetime: 100 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.0 W
  • Input Voltage: 5 VDC
  • Electrical Connection: 18" Wire Leads
  • Spring Material: Stainless Steel
  • Armature Material: Stainless Steel 430FR
  • Seal Material: FKM
  • Thermal Compensation: Non-Thermally Compensated
  • Length: 2.02 inch, 51.4 mm
  • Width: 0.63 inch, 15.9 mm
  • Height: 0.69 inch, 17.4 mm
  • Weight: 2.45 oz, 69.5 g
  • Response Time: 10 ms Typical
  • Leak Rate: 0.5 cm3/min of Air @ 150 Psi
  • Mounting Type: Manifold
  • Connection Type: Mounting Screw
  • Connection Size: 4-40 x 7/8" Stainless Steel, Socket Head Cap screw
  • For Fluid Type: Gases
  • Industry Application: Ventilators, Insufflators, Anesthesia Delivery & Monitors, Pressure & Flow Control, Mass Flow Control
  • Configuration: n/a
Safety Warning

Item Information

The Parker VSO® MAX HP series is a miniature high flow proportional valve that provides flow capabilities to meet your OEM application needs. The valve delivers a high range of controllable flow while consuming 25% less power than comparable miniature proportional valves, assisting with battery life savings. VSO® MAX HP Model 2 delivers a flow at 200 slpm at 45 PSI and is designed for higher range of operating pressures 120 psi (8.27 bar) commonly found on systems without a regulator. Model 4 delivers a flow of 180 slpm at 25 PSI and is designed for higher flow at lower pressure commonly found on systems with regulators. This translates to a smaller, sleek medical device design and offers potential savings and features three standard control voltage ranges (5, 12 and 24 VDC). 

Markets
Respiratory
Anesthesia 
Surgical (High Flow)

Features/Benefits
Low power consumption generates less heat
Proven performance tested to 100 million life cycles
Cleaned for Oxygen service use
Reach, RoHS, ISO 15001, IP65, and CE compliant

Typical Applications
Ventilators
Insufflators
Anesthesia Delivery & Monitors
Pressure and Flow Control
Mass Flow Control

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821