Pioneer Agricultural, Connect Under Pressure, Lever Operated Quick Couplers, Breakaway Sleeve (ISO 5675) - 9200 Series | #9250-6-320


LOADING IMAGES
9250-6-320
Click to View CAD Model

Pioneer Agricultural, Connect Under Pressure, Lever Operated Quick Couplers, Breakaway Sleeve (ISO 5675) - 9200 Series | #9250-6-320

9200 Series lever coupler, ISO 5675


Technical Specifications

  • Mounting Position: Left hand – yellow grip
  • Sleeve Type: Manual push pull sleeve with lower sleeve spring force
  • Connection Thread Size (inch): 9/16 - 18
  • Maximum Operating Pressure: 3000 psi
  • Body Size: 1/2 inch
  • Flow Rate: 12 gal/min
  • Seal Material: Nitrile
  • Media: Hydraulic
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Valve Type: Poppet
  • Lock Type: Locking Balls
  • Body Material: Steel
  • Thread Size: Female
  • Connection Type: UNF
  • Application: Hydraulics, Connect Under Pressure, Breakaway Sleeve
  • Specifications Met: ISO 5675
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Brand: Pioneer
Safety Warning

Item Information

-320 version has a lower force sleeve spring for easier connection when not mounted in clamp

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539