926169 - Replacement Elements - Low Pressure Filter 12AT/50AT/80AT/80UT Series | Parker NA

Replacement Elements - Low Pressure Filter 12AT/50AT/80AT/80UT Series | #926169

926169

Replacement Elements - Low Pressure Filter 12AT/50AT/80AT/80UT Series | #926169

May also be used as a Breather for a Reservoir


Technical Specifications

  • Filter Housing Series: 50AT/80AT/80UT
  • Filter Element: 10C Cellulose
  • Element Type: Spin-On
  • Length: Single
  • Fluid Compatibility: Mineral and Petrolem Based Fluid
  • Seal Material: Nitrile
Safety Warning

Item Information

Using Parker 12AT/50AT/80AT/80UT Series replacement spin-on cans guarantees Parker’s quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs, more waste, and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in single and double lengths with several micron ratings (3,10, 20, 25) and media options (Microglass & Cellulose), these replacement spin-on cans ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile Hydraulic and Fuel Filtration Division

16810 County Rd 2

Metamora

OH

USA

43540

Phone

1 419 644 4311

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502