Replacement Elements - High Pressure 15P-30P-30PD Series | #933580Q


LOADING IMAGES
933580Q

Replacement Elements - High Pressure 15P-30P-30PD Series | #933580Q

Parker 15P-30P-30PD series replacement elements are engineered with the latest in Microglass technology. The 3,000 psi 15P-30P-30PD series incorporates many advanced features designed for one reason: to improve your bottom line.


Technical Specifications

  • Micron Rating: 02Q microglass high collapse 3000 psid
  • Length: single
  • Seal Material: fluorocarbon
  • Compatible Series: 30P/30PD
  • Cartridge Length: 4.9 inch, 124.5 mm
  • Diameter: 2.44 inch, 62.0 mm
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Filter Element Type: Cartridge
  • Product Type: Hydraulic Filter

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Parker 15P-30P-30P Series is a high pressure filter designed with the latest filtration technology.

Using the Parker 15P-30P-30P Series replacement elements guarantees Parker's quality of filtration, directly impacting the fluid cleanliness levels. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in Single and Double lengths and are available with optional levels of high collapse (2000 psid and 3000 psid) several micron ratings (2, 5, 10, and 20), these replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421