936601Q - Replacement Elements - Medium Pressure Filter 15/40/80 CN Series | Parker NA

Replacement Elements - Medium Pressure Filter 15/40/80 CN Series | #936601Q

Replacement Elements - Medium Pressure Filter 15/40/80 CN Series | #936601Q

The Parker medium pressure CN series replacement elements are engineered with the latest in Microglass technology. CN Filters utilize a reusable core which remains in service through the life of the assembly.


Technical Specifications

  • Filter Housing Series: 40CN2
  • Filter Element: 10Q Microglass
  • Seal Material: Fluorocarbon
  • Length: Single
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Filter Element Type: Coreless
Safety Warning

Item Information

The Parker CN Series is a compact, cost effective, medium pressure filter designed with Microglass filtration technology. CN Series replacement elements feature coreless construction. The design reduces solid waste and minimizes disposal costs for industry.

Using Parker CN Series replacement elements guarantees Parker’s quality of filtration, directly impacting the fluid cleanliness levels. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.


Available in Single, Double and Triple lengths (40 CN only) and several micron ratings (2, 5, 10, and 20), these replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile Hydraulic and Fuel Filtration Division

16810 County Rd 2

Metamora

OH

USA

43540

Phone

1 419 644 4311

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502