937-041050-010 - LM-Pro Linear Motor Proportional Valve | Parker NA

LM-Pro Linear Motor Proportional Valve | #937-041050-010

937-041050-010

LM-Pro Linear Motor Proportional Valve | #937-041050-010

The LM-Pro miniature proportional valve provides a linear controllable flow range from 0.5 to 540 slpm. Ideal for respiratory care applications requiring precise control over a wide flow range.


Technical Specifications

  • Orifice Size: 0.135 in / 3.43 mm
  • Power Supply Voltage: 5
  • Filter Included: Included
  • Pressure Control Range: 0-50 psi
  • Thermal Compensation: Non-Thermally Compensated
  • Width: 0.72 in | 18.3 mm
  • Length: 1.57 inch, 39.9 mm
  • Height: 1.44 inch, 36.5 mm
  • Body Material: Aluminum 6061
  • Poppet Material: Stainless Steel 303
  • Diaphragm Material: Diaphragm Fluorosilicone
  • Seal Material: FKM
  • Wetted Material: Elastomer Bonding Agent
  • Control Method: Current or Voltage
  • Cleaning Features: Oxygen Clean
  • Valve Type: 2-Way Normally Closed
  • Cycles per Lifetime: up to 100 Million
  • Pneumatic Connection Type: Manifold Mount
  • Electrical Connection: JST SM02B-PASS-TB
  • Leak Rate: 1.00 cm3/min of Air
  • Power Consumption: 2.0
  • Weight: 1.29 Oz, 36.6 G
Safety Warning

Item Information

The Parker LM-Pro miniature proportional valve provides unparalleled flow control capabilities to meet your OEM application needs. The LM-Pro uses a Patent Pending Linear Motor actuation technology that provides exceptional resolution over a longer stroke and lower power consumption than traditional solenoid or voice coil actuation. With a linear controllable flow range from 0.5 to 540 slpm, pressure capability up to 100PSI (6.9 Bar), and typical power consumption of less than 2 Watts, the LM-Pro is a true, one-size-fits-all proportional valve. This unrivaled performance capability combined with the simplicity of a face-mounted/ported design make the LM-Pro valve an ideal solution for your dynamic flow control needs.


Markets
• Respiratory
• Anesthesia
• Patient Therapy

Features/Benefits:
• Large linear flow control range spanning 70% of the controllable current rating enabling accurate low and high flow control
• Low power consumption: Typical operation under 2 Watts
• Proven performance: Life cycle rated to 100 million cycles
• Face mount porting and optional integrated filter simplifies integration and reduces manifold complexity
• Cleaned for Oxygen Use per ISO15001:2010 and meets ISO 10993 Biocompatibility
• Reach and RoHS compliant

Applications
• Ventilators (Gas Blending & Delivery)
• Insufflators
• Anesthesia Delivery
• Pressure and Flow Control

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821