937731 - Replacement Elements - BGT Series | Parker NA

Replacement Elements - BGT Series | #937731

937731

Replacement Elements - BGT Series | #937731

The replacement elements of the Parker BGT Filter Series feature high quality filter materials. Leif elements with reusable metal sleeve are patented and safeguard the use of genuine parts.


Technical Specifications

  • Micron Rating: 10 µm
  • Length: 440 mm
  • Filter Housing Series: BGT14 (4-800)
  • Filter Element Type: 10C Cellulose
  • Seal Material: Nitrile
  • Diameter: 203 mm
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Technology: Hydraulics, Filtration
  • Product Type: Hydraulic Filter Replacement Part
Safety Warning

Item Information

The high quality replacement elements of the BGT filter series are available in a wide variety of sizes and with several filter materials and micron ratings.
These replacement elements ensure the quality of filtration Parker is known for.

Fluid passes through the elements in an inside-to-outside direction, collecting particles inside the filter cartridge. This eliminates reinjection of contaminant during element change. Clean fluid then returns to the reservoir.

The BGT series filters are available with Magnetic pre-filtration. The magnet column removes ferrous particles, even during times of bypass, and extends the life of the filter element.

Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472