Replacement Elements - Tanktopper Series | #937934Q


LOADING IMAGES
937934Q

Replacement Elements - Tanktopper Series | #937934Q

The replacement elements of the Tanktopper filter series are available with several high quality filter materials and a wide choice in micron ratings.


Technical Specifications

  • Filter Element: 10Q Microglass
  • Filter Housing Series: TPR10 (3-450)
  • Seal Material: Nitrile
  • Maximum Pressure Differential: 10 bar (ISO 2941)
  • Filter Element Type: Conventional disposable element
  • Length: 375 mm
  • Diameter: 110 mm
Safety Warning

Item Information

Having an integrated air breather and optional dipstick the Parker Filtration Tanktopper Series Tank top Mounted Return Line Filters offers an all-in-one total filtration solution.

Tanktopper replacement elements always come with an air breather element. That way both the oil- and the air filter element can be replaced during the service event, improving system protection. Tanktopper replacement elements are available with a variety of high quality filter media packs and a wide choice in micron ratings.

The LEIF Ecoglass element versions with reusable metal sleeve have a patented design that safeguards the use of genuine parts and guarantees quality of filtration.

Fluid passes through the elements in an inside-to-outside direction, collecting particles inside the filter cartridge. This eliminates re-injection of contaminant during element change, clean fluid then returns to the reservoir.

Using genuine Parker replacement elements guarantees Parker’s quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472