937953Q GS - Replacement Elements - GS Series | Parker NA

Replacement Elements - GS Series | #937953Q GS

937953Q

Replacement Elements - GS Series | #937953Q

The replacement elements of the Parker GS Filter Series feature high quality glass fibre and metal mesh filter materials.


Technical Specifications

  • For Use With: GS2
  • Filter Element Type: 20Q Microglass
  • Micron Rating: 20 µm
  • Length: 149 mm
  • Diameter: 72 mm
  • Seal Material: No seal
  • Options: Standard
  • Seal Material: No seal
  • Maximum Pressure Differential: 8 bar (ISO 2941)
  • Filter Element Type: Disposable element
Safety Warning

Item Information

The high quality replacement elements of the GS filter series are available in a wide variety of sizes and with several filter materials and micron ratings.
These replacement elements ensure the quality of filtration Parker is known for.

Fluid passes through the elements in an inside-to-outside direction, collecting particles inside the filter cartridge. This eliminates re-injection of contaminant during element change. Clean fluid then returns to the reservoir.

The GS series filters are available with Magnetic pre-filtration. The magnet column removes ferrous particles, even during times of bypass, and extends the life of the filter element.

Using genuine Parker replacement elements guarantees Parker’s quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
GS Series Brochure
×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472