9380 H1L5 - Split pillow block rotary shaft seal with spring loaded elastomer lip (RPDT) | Parker NA

Split pillow block rotary shaft seal with spring loaded elastomer lip (RPDT) | #9380 H1L5

9380 H1L5

Split pillow block rotary shaft seal with spring loaded elastomer lip (RPDT) | #9380 H1L5

Homogenous rubber spring-loaded single lip seal with tapered heel provides lubrication retention in pillow block bearings. Available in easy-to-install split configuration.


Technical Specifications

  • Width (inch): 0.500
  • Shaft Diameter (inch): 11.125
  • Bore Diameter (inch): 12.620
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Minimum Operating Temperature: -20 °F
  • Maximum Operating Temperature: 250 °F
  • Maximum Surface Speed: 2000 ft/min, 10.2 m/sec
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 psi
  • Thermal Application Type: Standard Temperature (-30 to 250°F)
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

Parker’s RPDT profile is a homogenous rubber seal which features a single spring-loaded lip and tapered heel. The RPDT is available in easy-to-install split configuration only.

A stainless steel garter spring provides constant, uniform load of the lip on the shaft for the life of the seal. The spring keeps the elastomer lip in contact with the shaft during higher shaft speeds and also helps offset normally occurring compression set and wear of the lip material.

Standard Material: NBR: Temp -20F / +250F

Shaft Surface Speed: Up to 2000 fpm (10.2 m/s)

Maximum Pressure: 0 psi (0 bar)

Size Range: 3.375 to 16.000 inches (85.73 to 406 mm)

Maximum Shaft Dynamic Runout (TIR): 0.010” (0.254 mm)

Maximum (STBM) Misalignment: 0.010” (0.254 mm)

Typical Applications: Pillow blocks.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567