938735Q - Replacement Elements - 130 Series | Parker NA

Replacement Elements - 130 Series | #938735Q

938735Q

Replacement Elements - 130 Series | #938735Q

The 130-Series elements are available in two executions: The Ecoglass version without inner core and the conventional Microglass version.
These elements are designed with the latest in filter media technology for first class system protection.


Technical Specifications

  • Micron Rating: 10 µm
  • Seal Material: Nitrile
  • Filter Element Type: 10Q Microglass
  • Length: 2
  • Product Series: 130
  • Seal Material: Nitrile
  • Maximum Pressure Differential: 10 bar (ISO 2941)
  • Filter Element Type: Conventional disposable element
Safety Warning

Item Information

Items marked with an asterisk * in the drop-down menus are standard choices.

The 130 Series is a range of medium pressure filters and systems offering an economical ‘multipurpose’ filter solution.

130 series filters are offered with two types of element:
• The conventional element, making use of the Microglass media.
• The Ecoglass element, a environmentally friendly design without metal inner core. The Eco elements are used in versions of the 130 filter with an Eco inner core fixed inside the bowl of the filter. Having no metal content in the element reduces the overall weight with 50% and makes it possible to dispose of the used element in a environmentally friendly way by incineration, also lowering disposal costs.

Using genuine Parker replacement elements guarantees Parker’s quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
130 Series Brochure
×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472