Duplex Hydraulic Filter Replacement Elements - DF25 Series | #939132


LOADING IMAGES
939132

Duplex Hydraulic Filter Replacement Elements - DF25 Series | #939132

Parker DF Series Replacement Elements are designed for use with DF Duplex Series Hydraulic Filters. Filters for fuel, lube and hydraulic systems, maximum flow rate 100l/min (6m³/h).


Technical Specifications

  • Filter Element Type: 60W Metal Mesh
  • Micron Rating: 60 µm
  • Seal Material: Fluoroelastomer
  • Length: 251 mm
  • Compatible Series: DF25 Series Duplex Filter
Safety Warning

Item Information

The DF25 is a duplex filter suitable for continuous operation. Both the selecting valve end positions are secured with a locking mechanism. Sturdy cast iron housing with a pressure rating of 40 bar. The DF25 has drain plugs at the bottom and air vent plugs at the top. Element change from the top provides for a clean and tidy service. There is an integrated connection for a differential pressure indicator. The filter has threaded connection ports and the flange can also be used for side-block mounting. Behind the flange there are plugged alternative connection ports: The IN-port on the left side and the OUT-port at the top.

Applications:
• Diesel engine fuel systems
• Industrial lube oil systems
• Industrial medium pressure hydraulic systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472