939403Q - Replacement Elements - DF2035 Series | Parker NA

Replacement Elements - DF2035 Series | #939403Q

939403Q

Replacement Elements - DF2035 Series | #939403Q

The replacement elements of the Parker DF2035 low pressure - high flow filter series make use of high quality filter materials.


Technical Specifications

  • Filter Element: 20Q Microglass *
  • Product Series: DF2035
  • Seal Material: Nitrile
  • Maximum Pressure Differential: 5 bar (ISO 2941)
  • Filter Element Type: Conventional disposable primary element
Safety Warning

Item Information

Items marked with an asterisk * in the drop-down menus are standard choices.

The high quality replacement elements of the DF2035 filter series are available with several filter materials and micron ratings.
These replacement elements ensure the quality of filtration Parker is known for.

As option the DF2035 filters are available with a secondairy safety filter elements inside the primary filter elements, to secure a certain degree of filtration even in a by-pass situations.

Note:
The DF2035 Length 2 filter uses 2 primary elements and 1 secundary element (optionally) per side.
The DF2035 Length 3 filter uses 3 primary elements per side and uses a secundary element extension (optionally) on top of the Length 2 secundary element; So to get the full length 3 secundary element, both the Length 2 secundary element plus the Length 3 secundary extension is needed.

Using genuine Parker replacement elements guarantees Parker’s quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
DF2035 Series Brochure
×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472