Replacement Elements - Low Pressure Filter Moduflow™ Plus Series | #940802


LOADING IMAGES
940802 940802

Replacement Elements - Low Pressure Filter Moduflow™ Plus Series | #940802

LEGACY MODUFLOW REPLACEMENT ELEMENT


Technical Specifications

  • Media: Synthetic
  • Seal Material: Nitrile
  • Filter Housing Series: RFP 3 psi bypass
  • Length: Double
  • Micron Rating: 40 µm
  • Compatible Series: Moduflow™
  • Micron Rating: 40.0 micron
  • Length: Double
  • Seal Material: Nitrile
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Filter Element Type: Cartridge
  • Product Type: Hydraulic Filter Element
Safety Warning

Item Information

The patented Parker Moduflow™ Plus Series Low Pressure (In-Line Suction/Return/Duplex) Filter element features a one piece element design with customizable bypass settings. The patented, single-piece design means no loose parts and easier maintenance.

Featuring Microglass III media , the Moduflow™ Plus element is constructed with more pleats to provide 60% more surface area within the same filter housing than many comparable filters - meaning more dirt-holding capacity than many competitors, and less need for replacement.

Using the patented Parker GMF Series replacement elements guarantees Parker’s quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in multiple mounting styles, Single and Double lengths, and several micron ratings (2, 5, 10, and 20), these patented replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the "How to Order" section of the literature or contact a Parker Representative.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421