Replacement Elements - Low Pressure Filter GLF Series | #945900Q


LOADING IMAGES
945900Q

Replacement Elements - Low Pressure Filter GLF Series | #945900Q

The Parker GLF Series Low Pressure Return Line Filters combine high efficiency Microglass filtration with low cost installation in a new patented element design. Easily removed for maintenance, this filter offers both convenience and dependability.


Technical Specifications

  • Filter Housing Series: GLF3
  • Filter Element: 10Q Microglass
  • Seal Material: Nitrile
  • Length: Double
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Filter Element Type: Cartridge
  • Product Type: Hydraulic Filter
Safety Warning

Item Information

The Parker GLF Series Low Pressure Return Line Filters provide an economical alternative for quality tank top mounted filtration. With a patented filter element assembly designed for direct screw-in mounting and easy removal, the PT Series offers both convenience and value.

Using genuine Parker GLF Series replacement elements guarantees Parker's quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in Single and Double lengths and several micron ratings (2, 5, 10, and 20), these replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421