Portable and Bench Mounted Crimping Machines | #94C-002-PFD


LOADING IMAGES
94C-002-PFD

Portable and Bench Mounted Crimping Machines | #94C-002-PFD

Minikrimp™ - Air Over Hydraulic Model


Technical Specifications

  • Cycle Time: 30 sec.
  • Style: Air Over Hydraulic Minikrimp - Portable
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met.
  • Size: up to 3/4 inch
  • Pressure Rating: 10000 psi 30 Ton Force

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker offers a variety of portable and bench mounted crimpers, each with unique features to simplify the crimping process, for Parflex® fittings 54, 55, 56, 57, 58, 58H, 91, 91N, 92, 93N, CY, MS, SF and HY Series. MiniKrimp™ models are capable of crimping hoses up to 3/4” I.D, Karrykrimp crimpers are designed for larger hoses up to 1 1/4" I.D. and the Parkrimp 2 is the optimal stationary crimping solution for a full range of Parker hoses from 1/8” through 2” I.D.

Markets:
• Industrial
• Mobile Equipment
• Transportation
• Marine
• Oil & Gas

Features/Benefits:

MiniKrimp™ Hand Pump Model/MiniKrimp™ Air Over Hydraulic Model
• Lightweight, portable, compact all-in-one unit
• 10,000 psi and 30+ tons of force
• No gauges to set - exclusive Parkalign™ feature positions the fitting correctly every time
• Removable pusher design for easy die change
• Hand pump easily removed for use with jumper hose for bench mounted units (Part No. - 015309)
• Air pump on Air Over Hydraulic model utilizes a rugged activation and release lever for greater durability and can operate with as little as 60 psi air pressure
• Hand pump model requires no additional power source required for operation
• Capable of crimping a majority of thermoplastic, rubber, PTFE and specialty hoses up to 3/4" I.D.

Karrykrimp/Karrykrimp Bench Mount
• Portable, compact rugged design
• Faster cycle times on bench mounted units
• Numerous portable power unit options available
• Pivoting pusher design for easy die change out
• Increased height enables longer bent tube fittings to be crimped
• For use with 54, 55, 56, 57, 58, 91, 91N, 92, 93N, CY, MS, SF and HY Series fittings

Karrykrimp 2/Karrykrimp 2 Bench Mount
• Portable, compact rugged design
• Faster cycle times on bench mounted units
• Numerous portable power unit options available
• Pivoting pusher design for easy die change out
• For use with 54, 55, 57, 58, 91, 91N, 92, 93N, CY, MS, SF and HY Series fittings

Parkrimp 2
• Easy to use vertical design
• Crimps full range of Parker hoses from 1/8” through 2” I.D.
• For use with 54, 55, 56, 57, 58, 58H, 91, 91N, 92, 93N, CY, LV, MS, SF and HY Series fittings

Applications:
• Wide range of applications that involve the use of Parflex fittings (54, 55, 56, 57, 58, 58H, 91, 91N, 92, 93N, CY, MS, SF and HY Series) and a majority of thermoplastic, rubber, PTFE and specialty hoses

Technical Specifications:
• For detailed specifications, view Parflex Catalog 4660 on the product support tab

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563