Agricultural Tractor Clamp Kits with Pioneer Lever Actuated Quick Couplers and Dust Cover Housing - 9500 Series Clamp Kits | #9500-4


LOADING IMAGES
9500-4 9500-4 9500-4 9500-4
Click to View CAD Model

Agricultural Tractor Clamp Kits with Pioneer Lever Actuated Quick Couplers and Dust Cover Housing - 9500 Series Clamp Kits | #9500-4

Unassembled coupler-clamp kit


Technical Specifications

  • Kit Type: Unassembled
  • Connection Thread Size (inch): 1/2 - 14 NPTF
  • Body Size: 1/2 inch
  • Coupling Half: Coupler
  • Maximum Operating Pressure: 3000 psi
  • Thread Size: Female
  • Sleeve Type: Push-pull Connect and Disconnect
  • Brand: Pioneer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Pioneer 9500 Series agricultural clamp kits include two 9250 premium connect under pressure couplers, clamp and dust protection.  Kits are available partially assembled or preassembled and ready for use.

Parker's 9200 Series are double shut-off, lever activated, connect under pressure quick couplings that connect with 8010 Series Nipples (IS0 5675, Pioneer universal male tips). The coupler allows zero pressure connection and disconnection while either or both the coupler or nipple are under pressure. A lever operated cam locks both coupler and nipple valves in the open or closed position. "Closed" the flow is shut off at the coupler, allowing easy connect and disconnect. Valves in the "Open" position are locked in place, preventing flow checking and are unaffected by hydraulic surges. Valves will automatically close if the coupling is accidentally disconnected or in the case of a breakaway.
Couplers and dust covers are color coded to easily identify raise and lower lines.

Pioneer 9500 Series Clamp Kit contents:
• (1) 9250 lever actuated coupler - right hand orientation, red grip
• (1) 9250 lever actuated coupler - left hand orientation, yellow grip
• (1) 9006-4 clamp assembly
• (1) 9507-4-1H automatic dust cover assembly

Markets:
• Agriculture
• Mobile Farm Equipment

Features/Benefits:
• Clamp has steel mounting bar with heavy duty die cast yoke to securely hold the couplers
• Dust protection housing has color coded covers that automatically close when couplers are disconnected, to keep dirt from easily entering the coupler socket
• Connect and disconnect couplers with minimal effort while lines are under pressure
• Lever locks valves in open position to be unaffected by pressure surges and prevent flow checking
• Lever locks valves in closed position to enable easy connection and disconnection while lines are under pressure
• Right and left handed lever orientation with color coded grips help to easily identify raise and lower lines
• Coupling will disconnect and valves will automatically close in the case of a breakaway
• Globally connects with Pioneer universal male tips (nipples) complying to ISO 5675 (not included in Kit)

Applications:  
• Tractors and mobile equipment attachments
• Agricultural attachments requiring breakaway
• NOT recommended for use with gaseous or compressible media

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539