Sporlan Electronic Refrigeration Controllers | #952567


LOADING IMAGES
952567

Sporlan Electronic Refrigeration Controllers | #952567

Kelvin II Superheat With Display


Technical Specifications

  • Cable Length: N/A
  • Controller Type: Stand Alone Controller- With Display
  • Mounting: DIN Rail- EN 50 022
  • Number of Inputs: 5
  • Input Voltage (VDC): 22-26.6 VDC; Class II Input
  • Application: Refrigeration Control
  • Display Type: Digital LED- Red, 7 Segment, 4 Digit
  • Type: Kelvin II Controller
  • Maximum Working Temperature (F): N/A
  • Signal Output: Relay: 100-240 VAC , 3A ind/250 V, 22-28 VDC, 250 mA Digital Output with Ground (Not Currently Used)
  • Communication Port: RS 485, Modbus
  • Operating Humidity: 0-95% Relative Humidity (Non- Condensing)
  • Keypad/User Interface Option: Optical Encoder (SELECT knob)
  • Connection: N/A
  • Wiring: Screw Terminal
  • Sensor type: N/A
  • Minimum Working Temperature (F): N/A
  • Minimum Operating Temperature (F): -40°
  • Signal Input: Digital: 0-5 VDC Maximum Range (Interface to Dry Contact or Open Collector), Analog: 4 Temperature Sensors- 2 Kohm (*3 Kohm Optional), 1 Pressure Transducer .5-4.5 VR
  • Degree of Protection (IP): N/A
  • Number of Outputs: 2
  • Input Voltage (VAC): 20-26 VAC
  • Length (inch): N/A
  • Indicator Type: LED- Red, Power
  • Pressure Range (psig): N/A
  • Enclosure: PC- Light Gray
  • Operating Style: N/A
  • Maximum Operating Temperature (F): 158°
  • Division: Sporlan Division
Safety Warning

Item Information

The superheat control provides true pressure / temperature superheat control via an EEV utilizing Sporlan’s unique control algorithms, while the subcool control replaces mechanical subcooling that combines liquid temperature control AND minimum superheat control. The temperature and pressure controls allow precise control of air temperature and pressure using electric valves (SDR and CDS). Chiller and Secondary Fluid controls are also available. The Kelvin II controller line boasts both integrated and remote display options, networking capability, Auto PID and simple setup and operation.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599