Sporlan Electronic Refrigeration Controllers | #952568


LOADING IMAGES
952568

Sporlan Electronic Refrigeration Controllers | #952568

Kelvin II Remote Display


Technical Specifications

  • Cable Length: N/A
  • Display Type: Digital, Remote, LED- Red, 7 Segment, 4 Digit
  • Maximum Working Temperature (F): N/A
  • Length (inch): N/A
  • Number of Outputs: 2
  • Degree of Protection (IP): N/A
  • Minimum Working Temperature (F): N/A
  • Operating Humidity: 0-95% Relative Humidity (Non- Condensing)
  • Indicator Type: LED- Red, Power
  • Sensor type: N/A
  • Input Voltage (VAC): 20-26 VAC
  • Communication Port: RS 485, Modbus
  • Signal Output: Relay: 100-240 VAC , 3A ind/250 V, 22-28 VDC, 250 mA Digital Output with Ground (Not Currently Used)
  • Application: Refrigeration Control
  • Maximum Operating Temperature (F): 158°
  • Connection: N/A
  • Enclosure: PC- Light Gray
  • Operating Style: N/A
  • Controller Type: Remote Diplay Unit
  • Mounting: DIN Rail- EN 50 022
  • Wiring: Screw Terminal
  • Pressure Range (psig): N/A
  • Signal Input: Digital: 0-5 VDC Maximum Range (Interface to Dry Contact or Open Collector), Analog: 4 Temperature Sensors- 2 Kohm (*3 Kohm Optional), 1 Pressure Transducer .5-4.5 VR
  • Minimum Operating Temperature (F): -40°
  • Type: Kelvin II Controller
  • Keypad/User Interface Option: Optical Encoder (SELECT knob)
  • Number of Inputs: 5
  • Input Voltage (VDC): 22-26.6 VDC; Class II Input
  • Division: Sporlan Division
Safety Warning

Item Information

The superheat control provides true pressure / temperature superheat control via an EEV utilizing Sporlan’s unique control algorithms, while the subcool control replaces mechanical subcooling that combines liquid temperature control AND minimum superheat control. The temperature and pressure controls allow precise control of air temperature and pressure using electric valves (SDR and CDS). Chiller and Secondary Fluid controls are also available. The Kelvin II controller line boasts both integrated and remote display options, networking capability, Auto PID and simple setup and operation.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599