953502 - Sporlan SMART Service Tools | Parker NA

Sporlan SMART Service Tools | #953502

953502

Sporlan SMART Service Tools | #953502

SMART PRESS 700PSI-SPORLAN


Technical Specifications

  • Notes: FCC / IC / CE Standards
  • Application Type: Pressure Sensor
  • Nominal Battery Voltage (VDC): CR2450 3V
  • Kit Includes: High Pressure Sensor
  • Connection Type: Bluetooth Low Energy V4.0
  • Type: SMART High Side Pressure Transducer (700 PSIG)
  • Power Source: Single, CR2450 Replaceable Battery
  • Connection Thread Size: 1/8 inch (NPT Male)
  • Accuracy: ± 0.75%
  • Resolution: 0.1 psig, 0.1 barg
  • Maximum Ambient Temperature: 140 °F Operating, 60 °C Operating
  • Minimum Ambient Temperature: 0 °F Operating, -18 °C Operating
  • Maximum Storage Temperature: 160 °F Without battery, 71 °C Without battery
  • Minimum Storage Temperature: -40 °F Without battery, -40 °C Without battery
  • Proof Pressure: 1000 psig, 69.0 barg
  • Pressure Measurement Range: 0 to 700 psig, 0 to 48.3 barg
  • Ingress Protection Rating: IP65
Safety Warning

Item Information

Sporlan Type SSTK Smart Service Tools work with a SMART Service Tool App for smart phones and tablets along with sensors and pressure transducers to assist in diagnostic/service problems.  It is simple to use.  Attach the sensors and pressure transducers to the Air Conditioning or Refrigeration unit, then activate the app screen.  The pressures and temperatures will be displayed on your smart phone or tablet.

Markets:
• Food Retail & Food Service Refrigeration
• Commercial Air Conditioning & Chillers
• Residential
• Refrigeration
• Transportation
• Environmental Chambers & Specialty Applications

Features/Benefits:
• Pressures and temperatures displayed directly on your mobile device via free app
• Wireless temperature sensor clamp for quick and easy installation
• Wireless low and high pressure sensors replace traditional manifold gauges
• Monitor, record and export data via “.csv”
• Automatically calculates superheat and subcooling

Applications:
• Food Retail – Cases, Freezers, Walk in units
• Food Service Refrigeration – Ice machines, slush machines, soft serve machines
• Commercial - Air Conditioning units & Chillers
• Residential – Heat pumps, Split systems, Self-Contained units
• Transportation – Truck/Trailer, Vans, Reefers, Bus, Rail
• Environmental units

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599