955B-4 - High Pressure PTFE Hose | Parker NA

High Pressure PTFE Hose | #955B-4

955B-4

High Pressure PTFE Hose | #955B-4

5500 psi Working Pressure High Temp Hose


Technical Specifications

  • Dash Number: -4
  • Maximum Working Pressure (psi): 5, 500
  • Design Factor: 4:1
  • Specifications Met: n/a
  • Compatible Fitting: 95 Series
  • Maximum Operating Pressure: 5500 psi, 37.9 MPa, 379 bar
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Minimum Bend Radius: 3 inch, 76 mm
  • Application: Adhesive Dispensing, Chemical Transfer, Compressed Air/Gases, Foam Mixers, High Temperature Hydraulics, High Temperature Applications
  • Weight: 0.23 lb/ft, 0.34 kg/m
  • Cover Material: n/a
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE) Static Dissipative
  • Media: Chemicals (Adhesive), Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Size: -4
  • Inside Diameter: 15/64 inch, 6 mm
  • Hose Reinforcement Material: Multiple Braids of Stainless Steel
  • Product Style: Static Dissipative
  • Outside Diameter: 0.500 inch, 13 mm
Safety Warning

Item Information

Parker's PTFE High Pressure Hydraulic Hose Assemblies have excellent chemical compatibility, resist moisture, and handle working pressures as high as 5,500 psi while maintaining peak flow rates. The PTFE braided hose assemblies have a static dissipating liner to provide a path of continuity to the end fittings for applications where flow-induced electrostatic charges could occur and potentially damage the hose assembly and surrounding environment. The 944B and 955B PTFE hoses are manufactured with a heavy wall of PTFE that has excellent compatibility with a variety of media, including corrosive chemicals such as acids and newer hydraulic fluids. They also meet qualifications and expectations that are often required for successful operating in general hydraulics, compressed air/gases and chemical transfer applications.

The stainless steel wire braided hose minimizes volumetric expansion in hydraulic service and the assemblies feature low friction, which minimizes pressure drops and deposits as well. Review the literature listed under the Product Support tab for more information regarding Parflex PTFE High Pressure Hydraulic Hose assemblies.

Markets:
• Fluid Handling
• Industrial
• Transportation
• Military

Features/Benefits:
• High temperature hydraulic hose
• Excellent chemical compatibility for reliable transfer of chemicals
• Resists moisture for added protection
• Low friction minimizes pressure drops and deposits
• PTFE hoses are braided which allows for better flexibility and a tighter bend radius in the finished hose while maintaining high continuous working pressures
• Reinforcement with 304 Stainless Steel wire braid minimizes volumetric expansion in hydraulic service applications

Applications:
• High temperature hydraulic applications
• Chemical transfer
• Compressor discharge
• Compressed air/gases
• Ground support

Technical Specifications:
• Working and burst pressures rated at 73°F (23°C)
• Factory-made hose assemblies only
• 955B - Not suggested for steam-cold water cycling applications
• Hose I.D. is nominal

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563