PU Tubing - Flame Resistant | #95FR-4-BLK-0500


LOADING IMAGES
95FR-4-BLK-0500

PU Tubing - Flame Resistant | #95FR-4-BLK-0500 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Product Type: Inch
  • Order Size: -4
  • Standard Pack Qty (ft): 500.0
  • Color: Black
  • Application: Automation, Welding, Robotics, Pneumatic Systems
  • Tube Inside Diameter: 0.160 inch, 3.0 mm
  • Tube Outside Diameter: 1/4 inch, 6.4 mm
  • Maximum Operating Pressure: 240 psi, 1.65 MPa, 16.5 bar
  • Minimum Burst Pressure: 720 psi, 5.0 MPa, 50 bar
  • Maximum Operating Temperature: 165 °F, 75 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Minimum Bend Radius: 3/4 inch, 19 mm
  • Compatible Fitting: 68PLM
  • Cover Color: Black
  • Weight: 0.042 lb/ft, 0.062 kg/m
  • Tube Material: Polyurethane
  • Cover Material: Proprietary Material
  • Cover Thickness: 0.045 inch
  • Length per Package: 500 ft
  • Diameter: 0.340 inch, 8.6 mm
  • Product Type: Fractional

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The 95FR Series Weld Spatter Resistant Tubing is lightweight and extremely flexible. It is an ideal option for low to medium pressure air and water supply lines where weld spatter protection is required. The double wall design has a flame resistant jacket made from a material that meets the UL94 V-0 standard and the tubing offers excellent hydrolytic stability, ensuring the tube will not degrade when used in water based applications. Parflex 95FR tubing is available in multiple colors for easy line identification.

Markets:
• Industrial

Features/Benefits:
• UL-94 V0 Flame resistant jacket material
• Exellent flexibility
• Abrasion resistant
• Moisture resistant
• Weld Spatter resistant
• Grease and Oil resistant
• Silicone and Halogen free

Applications:
• Pneumatic Systems
• Robotic Welding
• End-of-Arm Tooling
• General Robotics
• General Automation

Technical Specifications:
• Working and burst pressures rated at 73°F /23°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563