Balston Disposable Filter Units | #9922-11-000


LOADING IMAGES
9922-11-000

Balston Disposable Filter Units | #9922-11-000

Parker Balston disposable filter units offer all the advantages of microfiber filter cartridges for high efficiency liquid and gas filtration combined with the economics and convenience of complete disposability.


Technical Specifications

  • Quantity per Box: 10.0
  • Product Series: Disposable Adsorption Unit
  • Body Material: PVDF
  • Filter Material: Carbon
  • Maximum Flow Rate: Gas: 5 SCFMLiquid: N/A
  • Maximum Operating Temperature (F): 275
  • Filtration Efficiency: Vapor Removal
  • Port Connection (inch): 1/4
  • Port Connection Type: Tube
  • Height (inch): 4.6
  • Maximum Operating Pressure: 125 psig
  • Filter Type: In-Line
  • Brand: Balston
Safety Warning

Item Information

Housing Suitable Use: Temperatures to 200°F (135°C); concentrated nitric, sulfuric, hydrochloric acids; chlorine (gas or liquid); sodium hypochlorite, ethylene oxide (gas or liquid); Freons; ammonia (gas, liquid, or aqueous solutions); hydrogen peroxide (all concentrations); bromine (dry and aqueous solutions); all chlorinated solvents except methylene chloride; all aromatic and aliphatic solvents; all alcohols and glycols; aniline; phenol.

Housing Limited Use: Acetone, MEK, dioxane, furfural, methylene chloride.

Housing Unsuitable Use: Water above 200°F (135°C), THF, DMF, ethylene diamine, chlorosulfonic acid, ethanolamine, pyridine, sulfur trioxide.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031