Balston Disposable Filter Units | #9922-11-AQ


LOADING IMAGES
9922-11-AQ

Balston Disposable Filter Units | #9922-11-AQ

Parker Balston disposable filter units offer all the advantages of microfiber filter cartridges for high efficiency liquid and gas filtration combined with the economics and convenience of complete disposability.


Technical Specifications

  • Filter Material: Borosilicate Glass with Resin Binder
  • Quantity per Box: 10.0
  • Body Material: PVDF
  • Product Series: Disposable Filter Unit
  • Maximum Flow Rate: Gas: 3 SCFMLiquid: 12 GPH
  • Maximum Operating Temperature (F): 275
  • Filtration Efficiency: Gas: 99.9999+ at 0.01µLiquid: 98% at .9µ
  • Port Connection (inch): 1/4
  • Port Connection Type: Tube
  • Height (inch): 4.6
  • Maximum Operating Pressure: 125 psig
  • Filter Type: In-Line
  • Brand: Balston
Safety Warning

Item Information

Suitable: Water or steam to 200°F (135°C); concentrated nitric, sulfuric, and hydrochloric acids; chlorine (gas or liquid); sodium hy- pochlorite, ethylene oxide (gas or liquid); Freons; ammonia (gas, liquid, or aqueous solutions); hydrogen peroxide (all concentrations); bromine (dry and aqueous solutions); all chlorinated solvents except methylene chloride; all aromatic and aliphatic solvents; all alcohols and glycols; aniline; phenol.

Limited Use: Acetone, MEK, dioxane, furfural, methylene chloride.

Unsuitable: Water above 200°F (135°C), THF, DMF, ethylene diamine, chlorosulfonic acid, ethanolamine, pyridine, sulfur trioxide.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031