Heavy Duty Spring Loaded Rotary Shaft Clipper Oil Seals (MIST MIST-ST LIFELINE STLUP STLPD) | #9927 H1L5


LOADING IMAGES
9927 H1L5

Heavy Duty Spring Loaded Rotary Shaft Clipper Oil Seals (MIST MIST-ST LIFELINE STLUP STLPD) | #9927 H1L5

Heavy duty spring loaded rotary shaft oil seals are available in a variety of configurations which include rubber covered metal or composite rubber/aramid fiber case with or without metal reinforcement for greater bore retention and shock load absorption


Technical Specifications

  • Polymer Family: NBR (Nitrile-Butadiene)
  • Minimum Working Temperature (F): -20
  • Profile: STLUP
  • Width (inch): 0.813
  • Shaft Diameter (inch): 16.000
  • Bore Diameter (inch): 18.000
  • Case Material: Composite rubber/aramid fiber with metal bands
  • Maximum Operating Temperature: 250 °F
  • Maximum Surface Speed: 3200 ft/min, 16.3 m/sec
  • Size: 4 to 65 inch
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7 psi (depending on shaft speed)
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. Contact Parker for requirements outside typical ranges.

Parker’s heavy duty spring loaded rotary shaft seals are available in a variety of configurations for heavy rotating shaft applications. Materials of construction include a spring-loaded elastomer sealing lip and rubber covered metal or composite rubber/aramid fiber outer case with or without metal reinforcement for greater bore retention and shock load absorption.

A stainless steel garter spring provides constant, uniform load of the lip on the shaft for the life of the seal. The spring keeps the elastomer lip in contact with the shaft during higher shaft speeds and also helps offset normally occurring compression set and wear of the lip material. In MIST, MIST-ST and LifeLine profiles, the spring is molded-in during the manufacturing process to eliminate spring dumping which can occur during installation.

Outside Diameter (“O.D.”) Material: Outer case, or “heel,” styles for absorbing shock load and greater bore retention, include
• Heavy-duty rubber covered metal insert (LifeLine)
• Non-metallic, composite rubber/aramid fiber “heel,” which forms a leak-free, press fit in the housing, conforming to minor surface irregularities (MIST). These composite Clipper® oil seal case designs may also be reinforced with metal bands for greater shock absorption (MIST-ST, STLUP, STLPD)

Options: Spacer buttons for grease purging in applications requiring back-to-back sealing may be added to Parker’s metal insert/reinforced rotary shaft oil seal designs (LifeLine, MIST-ST, STLUP, STLPD).

Standard Lip Materials Include:
NBR: Temp -20F / +250F
HNBR: Temp -40F / +300F
XNBR: Temp -30 / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed: Up to 3200 fpm (16.3 m/s)

Maximum Pressure: 0 to 7 psi, depending on shaft speed (0 to 0.48 bar)

Size Range: 4 to 65 inches, depending on profile (101 to 1270 mm)

Maximum Shaft Dynamic Runout (TIR): 0.010” (0.254 mm)

Maximum (STBM) Misalignment: 0.010” (0.254 mm)

Typical Applications:
For heavy duty applications, work rolls, paper mills, backup rolls and custom equipment with severe shock loads.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567