Colorflow In-Line Pressure Compensated Valve - PC*M Series | #9PCM400S


LOADING IMAGES
9PCM400S
Click to View CAD Model

Colorflow In-Line Pressure Compensated Valve - PC*M Series | #9PCM400S

Parker’s Colorflow PC*M series in-line pressure compensated valves regulate flow at a selected rate within 5% regardless of fluctuations in inlet and outlet flow. This hydraulic flow control valve can be used within a variety of applications.


Technical Specifications

  • Mounting Type: In-line
  • Maximum Operating Pressure: 3000 PSI
  • Connection Type: BSPP
  • Connection Size: 1/4"
  • Maximum Flow Rate: 3
  • Knob Style: Standard Knob
  • Connection Size: 1/4 inch
  • Configuration: Female to Female
  • Mounting Type: Inline, Inline
  • Actuation Type: Hydraulic Pressure
  • Reverse Check: Without Check
  • Function: Pressure Compensated Flow Control
  • Body Material: Steel
  • Maximum Pressure Setting: n/a
  • Seal Material: Nitrile
  • Minimum Operating Temperature: -40 °F
  • Maximum Flow Rate: 3 gal/min
  • Maximum Operating Pressure: 3000 psi
  • Maximum Operating Temperature: -250 °F
  • Connection Type: Female to Female
  • Brand: Colorflow
  • Media: Oil

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s PC*M Pressure Compensated Flow Control metering valve comes with an adjustable needle providing hydraulic pressure control.  The adjustable setting on the flow regulator valve can be secured with a standard set screw or a thumbscrew option that does not require additional tools. Available as steel and stainless-steel flow control valves.



Markets:

• Factory Automation

• Machine Tools

• Marine

• Material Handling

• Mining

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Molding

• Oil &Gas

• Power Generation

• Vehicle Assembly Facilities



Features/Benefits:

• Port options include NPT and SAE

• Available with reverse flow check

• Port sizes available in 6 sizes from ¼” to 1 ¼”

• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

• Set screw locks the valve on a desired setting



Applications:

• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505