A13025P5001 - Wiper seal Prädifa series A1 | Parker NA

Wiper seal Prädifa series A1 | #A13025P5001

Click to View CAD Model

Wiper seal Prädifa series A1 | #A13025P5001

Wiper seal, single-acting, standard. ISO 6195, Type E.


Technical Specifications

  • Seal Material: P5001
  • Outside Diameter (mm): 43
  • Maximum Working Temperature (C): 100
  • Minimum Working Temperature (C): -35
  • Groove Width: 4
  • Inside Diameter (mm): 35
  • Element Height (mm): 7
  • Media: Hydraulic
  • Polymer Material Options: Polyurethane (TPU)
  • Maximum Operating Pressure: 0 bar
  • Minimum Operating Temperature: -50 to -10 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 2 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C
Safety Warning

Item Information

The A1 wiper seal / ring serves to prevent ingress of dust, dirt, sand and swarf. This is achieved by its special design which largely prevents scoring, protects the guiding parts and extends the service life of the seals. An oversized outer diameter ensures interference fit in the groove, thus preventing ingress of foreign particles and moisture via the static seal fit of the wiper.

The A1 wiper seal is available in both Ultrathan® and rubber compounds. The Ultrathan® versions are characterized by extremely high wear resistance.

Product Benefits:

• Good wear resistance.

• High temperature resistance in case of suitable compound selection.

• Excellent media resistance in case of suitable compound selection.

• Suitable compounds available for special requirements of the chemical process industry.

• Suitable compounds available for special requirements of the food processing industry.

• Dimensions according to DIN ISO 6195, Type E.

• Product geometry prevents dirt deposits at the front face of the cylinder.

• Installation in closed and undercut housings.

Range of Application:

Axially operated rods in hydraulic and pneumatic working cylinders, plungers and rod guidances.

The A1 wiper seal is available in the following compounds:

N3587 - Industrial applications

P5008 - Heavy-duty

V3664 - High temperatures

P5009 - Low temperatures

P5001 - Bio-degradable fluids

P5000 - FDA-approved

W5001 - Harsh environment

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424