A45B-SA - Steam Sterilizable Sterile Air Filters | Parker NA

Steam Sterilizable Sterile Air Filters | #A45B-SA

A45B-SA

Steam Sterilizable Sterile Air Filters | #A45B-SA

Parker Balston SA filters are rated at 99.9999+% efficiency for 0.01 micron particles.


Technical Specifications

  • Maximum Flow Rate (cfm): 63
  • Port Size: 1/2 inch
  • Maximum Operating Pressure: 250 psig, 17 barg
  • Port Type: NPT
  • Filter Type: Coalescing
  • Maximum Flow Rate: 107 m3/min, 63 CFM
  • Micron Rating: 0.01 micron
  • Materials of Construction: Head, Bowl, Internals: 316 Stainless Steel, Seals: Viton
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Operating Temperature: -150 °F, -100 °C
  • Width: 2.6 inch, 66 mm
  • Height: 8.4 inch, 213 mm
  • Weight: 5 lb, 2 kg
  • Drain Port Size: 1/8 inch
  • Compatible Element: 100-25-SA
  • Brand: Balston
Safety Warning

Item Information

Parker Balston SA filters are rated at 99.9999+% efficiency for 0.01 micron particles, and are at least 30 times better than the accepted standard for sterile air filters developed by independent research organizations in the U.S. and U.K. Parker Balston sterile air filters are in full compliance with the requirements of the FDA.

Features and Benefits:
- Remove all viable organisms
- In-line steam sterilization
- Low pressure drop
- Full compliance with FDA requirements
USDA/FSIS accepted for use in federally inspected meat and poultry plants.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031