Wiper seal Prädifa series A7 | #A7B022W5007


LOADING IMAGES
A7B022W5007 A7B022W5007
Click to View CAD Model

Wiper seal Prädifa series A7 | #A7B022W5007

Wiper seal, single-acting, standard.


Technical Specifications

  • Minimum Working Temperature (C): -40
  • Inside Diameter (mm): 110
  • Maximum Working Temperature (C): 110
  • Groove Width: 2.1
  • Element Height (mm): 2
  • Seal Material: W5007
  • Outside Diameter (mm): 122
  • Media: Hydraulic
  • Polymer Material Options: PA (Polyamide)
  • Maximum Operating Pressure: 0 bar
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 110 to 140 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
Safety Warning

Item Information

The A7 wiper seal / ring primarily serves as a scraper and additionally prevents ingress of dust, dirt, sand and swarf into dynamic rod guidances. This is achieved by its special shape and largely prevents scoring, protects the guidance parts and extends the service life of the seals. The A7 wiper ring is used to scrape heavily adhering particles off the cylinder rod. It should always be used in combination with an elastomer wiper seal. In this configuration, the A7 wiper seal closes the rod sealing system vis-à-vis the environment of the hydraulic cylinder. Pressure loading against the back of the ring should be prevented.

• Outstanding scraper properties for harsh sticking particles.

• Extreme wear resistance.

Range of application:

The A7 wiper ring is used in axially operated rods in hydraulic and pneumatic working cylinders, plungers and rod guidances in earth moving and mining equipment.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424