AA080PDEI - OIL-X Carbon Steel Fabricated Compressed Air Filter (For Pressures Up To 16 bar g) | Parker NA

OIL-X Carbon Steel Fabricated Compressed Air Filter (For Pressures Up To 16 bar g) | #AA080PDEI

AA080PDEI

OIL-X Carbon Steel Fabricated Compressed Air Filter (For Pressures Up To 16 bar g) | #AA080PDEI

High efficiency compressed air filters for applications requiring large flow rates up to 31248 m³/hr @ 7 bar g with a maximum operating pressure of 16 bar g.


Technical Specifications

  • Options: Incident Monitor
  • Drain: Electronic
  • Micron Rating: Down to 0.01 micron
  • Maximum Flow Rate: 8928 m³/h @ 7 barg
  • Filter Type: High Efficiency Coalescing
  • Maximum Flow Rate (cfm): 5251 cfm @ 100 psig
  • Height: 1332 mm, 52.4 inch
  • Weight: 187.0 kg, 412 lb
  • Width: 650 mm, 25.6 inch
  • Brand: Parker
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Port Connection: DN150 psig
  • Maximum Flow Rate: 5251 CFM at 100 psig
  • Minimum Operating Temperature: 2 °C, 35 °F
  • Maximum Operating Pressure: 16 barg, 232 psig
  • Depth: 580 mm, 22.8 inch
  • Connection Type: DIN Flange
  • Minimum Operating Pressure: 1 barg, 15 psig
Safety Warning

Item Information

The Parker domnick hunter OIL-X range of fabricated carbon steel compressed air filters combine an innovative filter housing and filter element design to achieve optimum flow characteristics with minimum pressure drop, resulting in considerable cost savings throughout the entire operating lifetime of the filter element.

The filter housing has been designed for ease of maintenance. A low placed service flange, supported by a pivoting hinge joint, enables element replacement to be undertaken by a single individual. A dished housing bottom provides ample space to drain away liquids efficiently. The patented filter element design provides a secure seal to avoid any possibility of contamination bypassing the element.

Features
• Fabricated from carbon steel

• Standard range up to 16 barg (232 psig)

• Stainless steel models also available

• Designed in accordance with AD-2000

• Easy fit element location for quick and simple maintenance

• Coalescing filter performance tested to the stringent requirements of ISO12500-1 and ISO8573-2

• Dry particulate filter performance tested in accordance with the requirements of ISO8573-4

• Differential pressure gauge can be fitted as optional extra

Sizing and Selection
To ensure quoted air purity specification is met, more than one filtration grade may be required.

Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066