AA150 2-391 - Polyacrylate 70 Durometer O-Ring, Engines & Transmissions (AA150-70) | Parker NA

Polyacrylate 70 Durometer O-Ring, Engines & Transmissions (AA150-70) | #AA150 2-391

AA150-70 (12307)

Polyacrylate 70 Durometer O-Ring, Engines & Transmissions (AA150-70) | #AA150 2-391

Parker's polyacrylate (ACM, acrylic rubber) O-rings are used almost exclusively in passenger car engine oils, transmission fluids, gear lubes, and power steering fluid.


Technical Specifications

  • Polymer Material Options: Polyacrylate Rubber (ACM)
  • Trade Name: 12307, AA150, ACM-70, 70 DURO POLYACRYLATE
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Minimum Operating Temperature: -5 °F
  • Maximum Operating Temperature: 350 °F
  • Durometer: 70 Shore A
  • For Fluid Type: Oil
  • Industry: Automotive
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Item Information

Parker's polyacrylate ACM (acrylic rubber) has good resistance to mineral oil, oxygen and ozone. Water compatibility and cold flexibility of ACM are significantly worse than with nitrile.

• Heat resistance
• Up to approximately 177°C (350°F)
• Cold flexibility
• Down to approximately -21°C (-5°F )
• Chemical resistance
• Mineral oil (engine, gear box, ATF oil)
• Ozone, weather and aging

Not compatible with:
• Glycol based brake fluid (Dot 3 and 4)
• Aromatics and chlorinated hydrocarbons
• Hot water, steam
• Acids, alkalis, amines
• This product series was formerly known as Wynn's Precision compound 12307
• Used for Engines & Transmissions

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519