AAIP50-050-ENFX - OIL-X IP50 Intermediate Pressure Compressed Air Filter (For Pressures Up To 50 bar g) | Parker NA

OIL-X IP50 Intermediate Pressure Compressed Air Filter (For Pressures Up To 50 bar g) | #AAIP50-050-ENFX

AAIP50-050-ENFX

OIL-X IP50 Intermediate Pressure Compressed Air Filter (For Pressures Up To 50 bar g) | #AAIP50-050-ENFX OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Micron Rating: Down to 0.01 micron
  • Port Connection (inch): 1
  • Filter Type: Coalescing
  • Connection Type: NPT
  • Maximum Flow Rate: 1026 m3/hour at 50 barg, 604 CFM at 725 psig
  • Maximum Operating Pressure: 50 barg, 725 psig
  • Minimum Operating Temperature: 2 °C, 35 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Pressure Differential: 140 mbar (Dry), 200 mbar (Wet), 1.5 psi (Dry), 3.0 psi (Wet)
  • Compatible Element: K145AA
  • Height: 423 mm, 16.6 inch
  • Width: 122 mm, 4.8 inch
  • Depth: 116 mm, 4.6 inch
  • Weight: 5 kg, 11 lb
Safety Warning

Item Information

The removal of impurities within a compressed air system is vitally important in order to prevent contamination of downstream processes equipment and products. Parker domnick hunter OIL-X IP50 intermediate pressure filters combine the new energy efficient OIL-Xplus filter elements with specially designed housings to provide high efficiency filtration for applications up to 50 bar g (725 psi g).

Available in various filtration grades and connection sizes, they provide a level of protection tailored to your application. Typical Applications: P.E.T. bottling, air blast circuit breakers, shipborne air distribution systems, engine starting and pressure testing of pipelines.

Features
• Coalescing filters fully tested in accordance with ISO12500-1.

• Performance independently validated by Lloyds Register.

• Elimination of oil, water and dirt - Available in six filtration grades.

• 10 years guarantee on filter housing.

• Ease of installation - Compact housing design.

• Port options - BSPP / NPT - Weld Flange kits also available.

Benefits
• Meets or exceeds the requirements for delivered air quality shown in all editions of ISO8573-1, the international standard for compressed air quality.

• Ideally suited for Food / Beverage / Pharmaceutical / P.E.T. applications: FDA Title 21 compliance and EC1935 - 2004 Exempt.

• Trouble free, high performance - quality OIL-Xplus element backed with a 1 year performance guarantee.

Sizing and Selection
To ensure quoted air purity specification is met, more than one filtration grade may be required.

Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066