AAPX045IGMX - OIL-X Compressed Air Filter (For Pressures up to 16 and 20 bar g) | Parker NA

OIL-X Compressed Air Filter (For Pressures up to 16 and 20 bar g) | #AAPX045IGMX

AAPX045IGMX

OIL-X Compressed Air Filter (For Pressures up to 16 and 20 bar g) | #AAPX045IGMX

High efficiency coalescing and dry particulate filters with very low pressure drop providing excellent energy savings.


Technical Specifications

  • Maximum Flow Rate: 1188 m³/h @ 7 barg (699 cfm @ 102 psig)
  • Filter Type: Dry Particulate
  • Micron Rating: Down to 0.01 micron
  • Connection Type: BSPP
  • Port Size: 2½ inch
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Filter
  • Product Series: OIL-X Grade AA
  • Application: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Filter Efficiency Rating: 99.9999 %
  • Residual Oil Content: Not Applicable
  • Pressure Differential: 47.0 mbar Initial Dry, 100% Flow, 0.7 psi Initial Dry, 100% Flow
  • Materials of Construction: Die Cast Aluminium
  • Drain: Manual
  • Operating Pressure: 1 to 20 barg, 15 to 290 psig
  • Operating Temperature: 2 to 80 °C, 35 to 176 °F
  • Compatible Element: P045AA
  • Element Change Interval: 12 Months
  • Specifications Met: Fully tested - In accordance with ISO12500-1 / ISO8573-2 for oil aerosol and ISO8573-4 for particulate.

    Filtration performance independently validated - by Lloyds Register.

    PED 2014/68/EU Fluid Group II.
  • Height: 532.0 mm, 20.94 inch
  • Width: 164.0 mm, 6.46 inch
  • Depth: 157.0 mm, 6.18 inch
  • Weight: 7.18 kg, 15.82 lb
Safety Warning

Item Information

The Parker OIL-X range of die-cast compressed air filters has been designed from the outset to meet the air quality requirements of all editions of ISO8573-1, when validated in accordance with the stringent requirements of ISO12500-1.

An efficient and cost effective manufacturing process is a major factor in maintaining the profitability and growth of your business. Designed using domnick hunter filtration technology, OIL-X filters are designed to not only minimise the use of compressed air and electrical energy in their operation, but also to significantly reduce the operational costs of the compressor by minimising pressure losses.

OIL-X filters incorporate a number of unique and patented design features to minimise differential pressure and provide a filter and element combination where the differential pressure starts low and stays low to maximise energy savings and provide the lowest lifetime costs without compromising air quality.

Features
• For the removal of bulk liquid, water and oil aerosols, atmospheric dirt and solid particles, rust, oil vapour, pipescale and micro-organisms

• Coalescing filter performance tested to the stringent requirements of ISO12500-1, ISO8573-2 and ISO8573-4

• Dry particulate filter performance tested in accordance with the requirements of ISO8573-4

Benefits
• Highest air quality

• Lowest operational differential pressure

• Lowest energy consumption

• Lowest CO2 emissions

• Lowest total cost of ownership

Sizing and Selection
To ensure quoted air purity specification is met, more than one filtration grade may be required.

Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

Part Number
AAPX045IGMX STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066