Absolute Bypass Oil Filter Elements | #ABS20370 for ABS10300


LOADING IMAGES
ABS20370 for ABS10300

Absolute Bypass Oil Filter Elements | #ABS20370 for ABS10300

The Absolute Series introduces a new standard for oil filtration system performance and reliability by purifying oils in engine, transmission, and hydraulic systems.


Technical Specifications

  • Micron Rating: 5
  • Color: Blue Sleeve
  • Filter Housing Series: ABS10300
  • Product Series: Cartridge Bypass Oil, Absolute Bypass
  • Brand: Racor
  • For Fluid Type: Lube Oil
  • Filter Element Type: Cellulose Depth
Safety Warning

Item Information

Absolute Series Bypass Oil Filter Replacement Elements

Note: photos are for reference only and may not reflect actual product features.

The Clear Advantage of Absolute Filtration:

A common misconception is that regular oil filter replacement is sufficient to keep oil clean. But standard spin on oil filters remove only the largest solid contamination particles down to the 20 to 100 micron range. The Absolute Series introduces a new standard for oil filtration system performance and reliability by purifying oils in engine, transmission, and hydraulic systems.

How it works:

Depending on the application, a small percentage of oil flow is diverted (bypassed) to the Absolute Series filter housing. The oil then flows through an element made from a special cellulose material wound onto a central core. It combines micro and depth filtration by using the axial filtration principle (flow direction from the top to the bottom). The filter design forces the oil to flow through three stages of increasing media density. Larger particles are retained on the top of the filter, serving as a diagnostic tool for monitoring metal wear. Smaller particles are trapped in the middle stage, and the smallest particles are trapped in the lowest compressed part of the filter. This progressive removal of particles results in a very high dirt holding capacity and efficiency. Additionally, the cellulose material can absorb up to 200 ml of water and removes resins and oxidation products.

How to choose the correct part:

ABS10300/ABS10450 come pre-installed with 3 micron and 5 micron elements respectively. 3, 5, or 10 micron elements are available for replacement. Other housings require choosing a micron rating (3, 5, or 10) and ordering 2 or 3 replacement elements.

Features and Benefits

• Superior Absolute filtration
• Removes up to 99% of all solid contaminants
• Reduces free water concentration to less than 100 ppm
• Eliminates resins, metals, and oxidation products
• Extends engine component life
• Reduces oil consumption
• 2 to 4 times fewer full flow filter cartridges
• Reduces operating costs
• Extends oil change intervals
• Increases profit
• Will not void engine warranty

Applications

Turn-key Absolut Bypass Kits are available for many light trucks. Racor-Oil-Filtration. See flyer “Racor 7637 - Absolute Bypass Kits” on the ”Product Support” tab.

Replacement Elements for listed housings:

Housing: Element choices:

Housing ABS10300:
ABS20330 3 micron (green) (pre-installed version)
ABS20370 5 micron (blue)
ABS25350 10 micron (orange)

Housing ABS10450:
ABS20430 3 micron (green)
ABS20470 5 micron (blue) (pre-installed version)
ABS25450 10 micron (orange)

Housing ABS11200 (requires two elements ordered separately):
ABS20430 3 micron (green)
ABS20470 5 micron (blue)
ABS25450 10 micron (orange)

Housing ABS11300 (requires three elements ordered separately):
ABS20430 3 micron (green)
ABS20470 5 micron (blue)
ABS25450 10 micron (orange)

Housing ABS11400 (requires two elements ordered separately):
ABS20430 3 micron (green)
ABS20470 5 micron (blue)
ABS25450 10 micron (orange)

Housing ABS11410 (requires three elements ordered separately):
ABS20430 3 micron (green)
ABS20470 5 micron (blue)
ABS25450 10 micron (orange)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Engine Mobile OE Division - North America

racortech@parker.com

662 274 2124

____________________

Engine Mobile OE Division - Europe

+44 (0) 1924 487 037

filtrationinfo@parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687630