Parker EcoPure Plus Compressed Air Filter | #AC-060-MX


LOADING IMAGES
AC-060-MX

Parker EcoPure Plus Compressed Air Filter | #AC-060-MX

Compressed air filter for general industrial standard. Available in a range of sizes to match the most commonly encountered compressor free air deliveries.


Technical Specifications

  • Drain: Manual Drain
  • Filter Type: Aactivated Carbon Adsorption
  • Maximum Flow Rate (m3/min): 6
  • Accessory Type: None
  • Compatible Element: 060-AC
  • Residual Oil Content: N/A
  • Connection Size: 1 inch, BSPP
  • Height: 522.5 mm
  • Width: 109 mm
  • Depth: 115.9 mm
  • Weight: 3 kg
  • Filter Efficiency Rating: 99 %
  • Element Change Interval: When Oil Vapour is detected
  • Maximum Operating Pressure: 16 barg
  • Minimum Operating Pressure: 1 barg
  • Maximum Operating Temperature: 66 °C
  • Minimum Operating Temperature: 1.5 °C
Safety Warning

Item Information

Parker Hannifin, the global leader in motion and control technologies, carries a stable of well known brands in the field of compressed air treatment. Parker EcoPurePlus is the latest addition to the Parker family, offering a high-value solution to compressed air purification for general industrial standard compressed air applications.
The Parker EcoPurePlus amasses decades of Parker's experience in designing and manufacturing compressed air filters and treatment systems and has been developed by the same highly trained team of filter experts responsible for the industry renowned Oil-X Evolution compressed air filter range. The EcoPurePlus inherits many of the same proven compressed air purification technologies of Oil-X Evolution and the result is a compressed air filter providing the optimum balance of cost, filtration performance, energy efficiency and lifetime for general industrial standard compressed air applications.

Features/Benefits
● Air flow from 0.6m3/min to 40m3/min
● Filter housings from 1/4” BSPP to 3” BSPP connections
● Operates at pressures from 1 barg to 16 barg
● Technically advanced and proven filtration technologies
● Patented, unique element interface for high efficiency filter performance
● Filter element performance guaranteed for 12 months*
● Air quality performance tested in accordance with ISO8573
* - If used in accordance with manufacturer’s instructions

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker--EcoPure Compressed Air Filter--FC-2-54B
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
K23863