OIL-X 'Point Of Use' Oil Vapour Reduction Filters | #AC010CGFI


LOADING IMAGES
AC010CGFI

OIL-X 'Point Of Use' Oil Vapour Reduction Filters | #AC010CGFI OBSOLETE

This product is no longer available.


Technical Specifications

  • Maximum Flow Rate: 22 m³/h @ 7 barg (13 cfm @ 102 psig)
  • Filter Stages: Double Stage
  • Port Size: ½ inch
  • Connection Type: BSPP
  • Drain: Automatic Float
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Filter
  • Filter Type: Oil Vapour Reduction
  • Product Series: OIL-X Grades ACS and AC
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment<br/> Food & Beverage<br/> Automotive<br/> Electronics<br/> Pharmaceuticals<br/> Medical & Dental
  • Micron Rating: down to 0.01 micron
  • Residual Oil Content: Aerosols:<br/>0.01 mg/m³ / 0.01 ppm(w) <br/>@ 21°C (70°F)<br/><br/>Vapour:<br/>0.003 mg/m³ / 0.003 ppm(w) <br/>@ 21°C (70°F)
  • Pressure Differential: < 773 mbar Initial Dry, 100% Flow, 11 psi Initial Dry, 100% Flow
  • Materials of Construction: Die Cast Aluminium
  • Operating Pressure: 1 to 16 barg, 15 to 232 psig
  • Operating Temperature: 2 to 30 °C, 35 to 86 °F
  • Compatible Element: P010AA and 010AC<br/>Requires Both
  • Element Change Interval: P010AA:<br/> 12 Months<br/><br/>010AC:<br/> When oil vapour is detected
  • Specifications Met: Fully tested - In accordance with ISO8573-2, 4 and 5<br/><br/>Filtration performance independently validated - by Lloyds Register.<br/><br/>PED 2014/68/EU Fluid Group II
  • Height: 311.0 mm, 12.3 inch
  • Width: 76.0 mm, 3 inch
  • Depth: 65.0 mm, 2.6 inch
  • Weight: 0.8 kg, 1.8 lb
Safety Warning

Item Information

Oil vapour is oil in a gaseous form and will pass straight through coalescing filters which are designed to remove liquid oil and oil aerosols, Parker recommend activated carbon adsorption filter technology to reduce oil vapour.

OIL-X 'point of use' oil vapour reduction filters are available in two options: the Grade ACS single stage adsorption filter and Grade AC double stage filter - Grade AC consists of both coalescing and adsorption filter elements combined into one housing. OIL-X Grades ACS and AC are used for smaller flow rate applications and applications where more frequent element changes can be tolerated.

Features/Benefits
• High efficiency 'point of use' filters
• Protects downstream equipment and processes
• Provides high quality, clean, oil free compressed air to international standards
• Reduced cost of ownership
• Enhanced health and safety
• Suitable for all types of air compressor and compatible with all compressor lubricants
• Manufactured in accordance with ISO9001

Sizing and Selection
Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

Please note: The lifetime of the activated carbon material can vary and is dependent on the contamination type and quantity and also on the humidity of the compressed air.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066