Acid & Chemicals Transfer hose - Series 7108 | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Hose I.D. (inch)

Maximum Working Pressure (Bar)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Acid & Chemicals Transfer hose - Series 7108

Acid & Chemicals Transfer hose - Series 7108

Series 7108 hose is designed for transfer of high aromatic content products such as ketone solvents, lacquers, paint thinners, oil-based and water-based paints and many common chemicals used in applications to 93°C and 51,7 bar.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Structure: Smooth
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Specifications Met: n/a
  • Compatible Fitting: HY Series, 43 Series
  • Weight: 0.13 to 0.24 kg/m, 0.09 to 0.16 lb/ft
  • Inside Diameter: 1/4 to 3/8 inch, 6.4 to 9.5 mm
  • Application: Chemical Transfer
  • Hose Reinforcement Material: Multiple Plies of Aramid
  • Nominal Hose Inside Diameter: DN6 to 12
  • Minimum Bend Radius: 2.992 to 4.016 inch, 76 to 102 mm
  • Outside Diameter: 0.488 to 0.681 inch, 12.4 to 17.3 mm
  • Size: -4 to -8
  • Cover Material: Chloroprene Rubber (CR)
  • Hose Inner Tube Material: Translucent, Polyamide (PA)
  • Maximum Operating Pressure: 35 bar, 500 psi, 3.5 MPa
  • Maximum Operating Temperature: 180 °F, 82 °C
Safety Warning

Full Product Description

Parker's Series 7108 provides excellent service across a wide variety of chemical media used in paint transfer and air powered paint spray systems. The hose tube will not leach into and contaminate the product being conveyed and resists mild chemicals, oil and weathering to provide maximum performance. Series 7108 is qualified with Parker permanent crimp couplings Series 43 for a safe and secure connection. Do not use in high pressure paint spray applications requiring a statically conductive hose.

Markets
• Construction
• General Industrial
• Manufacturing

Features/Benefits
• Tube: Translucent nylon for chemical resistance to 93°C
• Reinforcement: Multiple aramid plies for strength and durability
• Black chloroprene cover for abrasion and oil resistance.
• Qualified with steel crimp couplings for a durable, safe and secure connection
• Design Factor 4:1  enhances safety for operators and equipment

Applications
• Mild chemicals
• Lacquers
• Paints & paint thinners
• Solvents
• Air powered paint systems
• In-plant and tank transfer
• Mixing operations

Related Documents

×
Products Maximum Working Pressure (psi) Hose I.D. (inch) Maximum Working Pressure (Bar) Hose I.D. (mm)
#7108-251 500 1/4 34,5 6,4
#7108-381 500 3/8 34,5 9,5

687PDC
687513