Wiper Seal Prädifa series AD, Polon® | #AD250005200591D


LOADING IMAGES
AD250005200591D AD250005200591D
Click to View CAD Model

Wiper Seal Prädifa series AD, Polon® | #AD250005200591D

Wiper seal (two-piece design), double-acting, with integrated sealing function, which reduces the residual oil film. ISO 6195, Type D.


Technical Specifications

  • Inside Diameter (mm): 250
  • Groove Depth (mm): 6.1
  • Groove Width: 8.400
  • Minimum Working Temperature (°C): -30
  • Maximum Working Temperature (°C): 110
  • Material - Seals: PS052
  • Outside Diameter (mm): 262.2
  • Media: Hydraulic
  • Polymer Material Options: PTFE (Polytetrafluorethylene)
  • Maximum Operating Pressure: 0 bar
  • Minimum Operating Temperature: -50 to -25 °C
  • Maximum Operating Temperature: 110 to 200 °C
  • Maximum Surface Speed: 4 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
Safety Warning

Item Information

The AD double wiper seal featuring a Slipper Seal® design consists of a PTFE slide ring for the wiper function and an elastomer O-ring as a preloading element. It combines two functions: wiping against external contamination and a sealing function that reduces the residual oil film. The AD wiper seal is characterized by low break-away and sliding friction and can therefore be used in low-lube conditions as well.

Due to the material combination of the slide ring (PTFE) and the O-ring (elastomer), this product is suitable for a wide range of applications, especially for aggressive media and/or high temperatures. Several compounds can alternatively be selected according to the specific application profile.

Wiper rings / seals serve to safeguard axially movable rods and pistons against ingress of dust, dirt, sand and swarf, thus protecting the guiding elements and seals and extending the service life of the sealing system.

• Excellent wear resistance.

• Minimal break-away and dynamic friction and no stick-slip tendency ensures uniform motion even at low speeds.

• Good energy efficiency due to low friction.

• High temperature resistance assured by suitable O-Ring compound selection.

• Adaptable to nearly all media thanks to high chemical resistance of the sealing ring and large O-Ring compound selection.

• Dimensions according to DIN ;ISO ;6195, Type D.

• Available in diameters from 4 to ;3000 mm.

• Installation in closed and undercut housings.

Range of application:

The AD product series is suitable for a wide range of applications, especially for aggressive media and/or high temperatures.

The AD wiper seal is available in the following compounds:

00591 - Industrial applications

00592 - High temperatures

00593 - Low temperatures

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424