ADT028 - Hypercool Air Cooled Aftercooler | Parker NA

Hypercool Air Cooled Aftercooler | #ADT028

ADT028

Hypercool Air Cooled Aftercooler | #ADT028 OBSOLETE

This product is no longer available.


Technical Specifications

  • Flow Rate: 1680 m³/h @ 7 barg (989 cfm @102 psig)
  • Connection Type: DN Flange
  • Electrical Requirements: 400V/3ph/50Hz
  • Port Size: DN 80
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Aftercooler
  • Product Style: Air Cooled
  • Product Series: Hypercool Air Cooled Aftercooler
  • Application: Compressed Air
  • Industry: Industrial Manufacturing Equipment, Food & Beverage, Automotive, Electronics, Pharmaceuticals
  • Micron Rating: Not Applicable
  • Maximum Air Inlet Temperature: 200 °C, 392 °F
  • Operating Pressure: 16 barg (max.), 232 psig (max.)
  • Noise Level: 70.3 dBA
  • Height: 1906 mm, 74.9 inch
  • Width: 2054 mm, 80.7 inch
  • Depth: 628 mm, 24.7 inch
  • Weight: 181 kg, 398 lb
Safety Warning

Item Information

The Parker Hiross Hypercool range of air cooled aftercoolers represents a cost effective solution to easily remove water vapour from compressed air and cool it to safe usable levels for many industrial applications.

Hypercool air cooled aftercoolers can be used when cooling water is not available, limiting costs and plant complexity and will prepare the air for further filtration and drying. The aftercoolers can be installed immediately downstream of compressors or blowers in order to remove up to 80% of the condensate, protecting the entire compressed air system or production process.

A high quality aftercooler, properly sized is an excellent investment that can help ensure that the compressed air system works efficiently, thereby guaranteeing the quality of the finished product.

Features
• Robust construction and compact design
• Low pressure drop design
• Protective grill for fan and heat exchanger
• High efficiency and low noise axial fans
• Standard protection with epoxy powder coating
• Full range of matching centrifugal separators “Hypersep”
• Extensive range of condensate drains “Hyperdrain”

Benefits
• Significant energy and capital investment savings
• Optimised compressed air systems performance
• Reduced maintenance and improved product quality
• Reliability and continuous operation
• Very low pressure drops with optimum cooling performances

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066