Advanced True Ground Speed Sensors – ATGSS | Parker NA

Advanced True Ground Speed Sensors – ATGSS | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Advanced True Ground Speed Sensors – ATGSS

Advanced True Ground Speed Sensors – ATGSS

Advanced True Ground Speed Sensor (ATGSS) belongs to the family of accessories provided to complement electronic control systems. ATGSS determines true ground speed using Doppler beam technology & reports information using a frequency signal.

Technical Specifications

  • Electrical Connection: Deutsch DT, AMP Superseal
  • Signal Output: 44.2 to 59.3 Hz/mph
  • Sensor Type: Speed
Safety Warning

Full Product Description

Parker’s Advanced True Ground Speed Sensor (ATGSS) determines true ground speed using Doppler beam technology and reports the information using a frequency signal. The ATGSS has an ABS plastic construction for sturdiness and corrosion resistance. A microwave signal transmitted out of the sensor is reflected off the target and received by the sensor. The ground speed is calculated by measuring the change in frequency. The sensor supports the 77-81 GHz global radar frequency band to cover all regions.


The ATGSS is a drop in replacement for the previous TGSS product and mounts to a bracket on the underside of the vehicle where the sensor may be pointed in either the forward or reverse direction. Built to meet stringent environmental standards, the sensor is very robust and able to withstand rugged applications.


The ATGSS is perfect for agricultural vehicles or other mobile equipment with a steady voltage of up to 36 Vdc. The sensor has an integrated connector to support a 4-pin Deutsch DT series connection.



Markets:

• Construction equipment

• Agriculture machinery

• Municipal equipment



Features/Benefits:

• ABS plastic body for corrosion resistance

• 0.22 to 44 mph (0.35 to 71 kph) range

• No moving parts, not affected by slippage


Applications:

• Tractors

• Crop sprayers

• Articulated haulers

• Salt and sand spreader trucks

Related Documents

Literature and Reference Materials
Advanced True Ground Speed Sensor Brochure
×
Products Model Number
177111ECD ATGSS-TGS-44.2
177112ECD ATGSS-TGS-58.9

687PDC
936514