Ethylene Acrylate 70 Durometer O-Ring Transmission Applications (AE152-70) | #AE152 2-259


LOADING IMAGES
AE152-70 (12897)

Ethylene Acrylate 70 Durometer O-Ring Transmission Applications (AE152-70) | #AE152 2-259

Parker's ethylene acrylate (AEM) O-rings are very compatible with oils and gases.


Technical Specifications

  • Polymer Material Options: Ethylene Acrylate Rubber (AEM)
  • Trade Name: 12897, AE152, AEM-70, 70 DURO ETHYLENE ACRYLATE, A0936, A1111
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 325 °F
  • Durometer: 70 Shore A
  • For Fluid Type: Oil
  • Industry: Automotive
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Item Information

Parker's Ethylene acrylate is a terpolymer of ethylene and methyl acrylate with the addition of a small amount of carboxylated curing monomer. Ethylene acrylate rubber is not to be confused with polyacrylate rubber (ACM).

• Heat resistance
• Up to 149°C (300°F) with shorter life up to 163°C (325°F)
• Cold flexibility
• Between -29°C and -40°C (-20°F and -40°F)
• Chemical resistance
• Ozone
• Oxidizing media
• Moderate resistance to mineral oils

Not compatible with:
• Ketones
• Fuels
• Brake fluids
• This product series was formerly known as Wynn's Precision compound 12897
• Used for Transmission Applications

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519