Marine Replacement Cartridge Engine Air Filters – AF Series | #AF M8060


LOADING IMAGES
AF M8060

Marine Replacement Cartridge Engine Air Filters – AF Series | #AF M8060

Marine Engine Air Filter/Silencer, Straight Shape: 8.8 in / 224 mm (Dia.) X 10.4 in / 264 mm (Height)


Technical Specifications

  • Model Number: Racor AF M601212
  • Diameter A (inch): 8.8 in / 224 mm
  • Shape: Straight
  • Height: 10.4 in / 264 mm
  • Diameter B (inch): N/A
  • Product Series: Marine Air Filter Replacements, AF M Element
  • Brand: Racor
  • For Fluid Type: Engine Air
  • Filter Element Type: Oil-Impregnated Cotton Gauze
  • Related Parts: AF M82006 Air Filter Cleaning Kit
  • Application: Marine Onboard Engine
Safety Warning

Item Information

In addition to standard Racor products, Racor offers direct replacements for the intake air filter portion of competitive marine air filters/silencers. Also available is the replacement filter for vacuum limiter air separators.
The filter media for all replacement cartridges is oil-impregnated cotton gauze packed between pleated, epoxy-coated aluminum wire-mesh, and sealed with polyurethane adhesive. The media traps contaminants introduced into the air from both inside and outside the vessel, including sand, salt, and carpet fibers, thus ensuring that clean air is delivered into the engine, which leads to improved performance, increased fuel economy, and reduced downtime.
Notes on use:

•Filters are cleanable using the Racor AFM82006 Cleaning Kit, and must be oiled before using or re-use.

Markets:
•Marine
Applications:
•Gasoline
•Diesel

Benefits:
•Ensures delivery of clean, purified air into the engine. This allows the engine to breathe easier, resulting in increased power, torque, and fuel economy.
•Reduces downtime, prolongs engine, filter, and turbocharger life
•Available in a wide range of sizes for compatibility with virtually any Racor or non-Racor marine air filter / silencer.

Features:

•Oil-impregnated cotton gauze packed between pleated, epoxy-coated aluminum wire-mesh
•Sealed with polyurethane adhesive

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile OE Division - North America

racortech@parker.com

662 274 2124

____________________

Engine Mobile OE Division - Europe

+44 (0) 1924 487 037

filtrationinfo@parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687630