AF118 - Hastings - Axial Seal Air Filter Elements | Parker NA

Hastings - Axial Seal Air Filter Elements | #AF118

AF118

Hastings - Axial Seal Air Filter Elements | #AF118 OBSOLETE

Hastings AF118 has been obsoleted and replaced by Baldwin PA1669.


Technical Specifications

  • Product Type: Outer Air Element
  • Notes: Hastings AF118 has been obsoleted and replaced by Baldwin PA1669.
  • Application: Engine air intake
  • Brand: Hastings
  • For Fluid Type: Air
  • Filter Efficiency Rating: 99.97
  • For Use With: Caterpillar Equipment, PA1670, PA2733, PA2739
  • Includes: (1) Attached A Gskt
  • Inside Diameter: 6 23/32 (One End) inch, 170.7 (One End) mm
  • Length: 16 1/2 inch, 419.1 mm
  • Industry: Power Generation
  • Outside Diameter: 11 1/8 inch, 282.6 mm
  • Product Type: Outer Air Element
  • Series or Model Replaced: Caterpillar 8N5316
  • Substance: Filters engine air at intake to prevent contaminants from reaching the combustion chamber.
  • Weight: 3.6060564 kg, 7.95 lb
Safety Warning

Item Information

Hastings axial seal air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber. Axial seal filters have securely affixed metal end caps with a raised gasket to ensure a proper seal and prevent leaks.
Hastings heavy-duty filters are designed to meet or exceed OE performance. They provide the protection your equipment needs for optimal performance and to maintain warranty coverage.
Features/Benefits:
• Durable construction to withstand the harshest working conditions.
Applications:
• Engine air intake
Markets:
• Automotive
• Heavy-duty, on-highway transportation
• Commercial trucks and buses
• Agriculture
• Construction
• Industrial
• Marine
• Mining
• Oil and gas
• Power Generation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700