Wiper seal Prädifa series AF, Ultrathan® | #AF6509Z5071


LOADING IMAGES
AF6509Z5071 AF6509Z5071
Click to View CAD Model

Wiper seal Prädifa series AF, Ultrathan® | #AF6509Z5071

Wiper seal, single-acting, with metal case. ISO 6195, Type B.


Technical Specifications

  • Inside Diameter (mm): 65
  • Seal Material: P5008
  • Minimum Working Temperature (C): -35
  • Element Height (mm): 5
  • Outside Diameter (mm): 80
  • Maximum Working Temperature (C): 100
  • Groove Width: 5
  • Media: Hydraulic
  • Polymer Material Options: TPU (Polyurethane)
  • Maximum Operating Pressure: 0 bar
  • Minimum Operating Temperature: -45 to -20 °C
  • Maximum Operating Temperature: 85 to 105 °C
  • Maximum Surface Speed: 2 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
Safety Warning

Item Information

The wear-resistant Ultrathan® AF wiper seal / ring serves to prevent ingress of dust, dirt, sand and swarf into the hydraulic cylinder. This reduces the risk of scoring on the piston rod caused by external contamination embedded in the guidance. The good wiping effect is achieved by the special design of the wiper lip.

The proven P5008 polyurethane compound stands for abrasion resistance, minor permanent deformation and robustness against external mechanical impact. The wiper seal is securely held in place in the axially open groove via press-fit of the metal jacket vis-à-vis the inner groove diameter. As the wiper lip is flush with the cylinder head it is largely protected against external mechanical damage.

• Robust seal profile for harshest operating conditions.

• Extreme wear resistance.

• Suitable for fully automatic installation

• Dimensions according to DIN ISO 6195, Type B.

• Simple fabrication of the housing.

Range of application:

Hydraulic cylinders and valve tappets

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424