Higher Flow Rate ASME Code Compressed Air Filters 3IN to 10IN Line Size | #AFF3-0128-HFC


LOADING IMAGES
AFF3-0128-HFC

Higher Flow Rate ASME Code Compressed Air Filters 3IN to 10IN Line Size | #AFF3-0128-HFC

Parker Balston higher flow rate ASME code stamped compressed air filters offer high efficiency coalescing filtration at very high flow rates.


Technical Specifications

  • Filtration Efficiency: 99.50%
  • Mounting Position: Floor Mount
  • Port Connection Type: Flange
  • Port Connection (inch): 3
  • Maximum Flow Rate (cfm): 2490
  • Maximum Operating Pressure: 250 psig, 17.2 barg
  • Filter Type: Coalescing
  • Maximum Flow Rate: 4230 m3/min, 2490 CFM
  • Micron Rating: 0.5 micron
  • Materials of Construction: Body: Carbon Steel, Paint: Epoxy Enamel (Gray), Internals: Epoxy powder painted carbon steel, Seals: Single element vessel-Inorganic flange gasket/ Multi element vessel-Fluorocarbon o-ring, Internal Coating: Epoxy enamel
  • Maximum Operating Temperature: 225 °F, 107 °C
  • Width: 16 inch, 406 mm
  • Height: 58.9 inch, 1496 mm
  • Weight: 200 lb, 91 kg
  • Drain Port Size: 1/2 inch
  • Compatible Element: 510-28-HFC
  • Brand: Balston
  • Port Size: 3 inch
  • Filter Efficiency Rating: 99.50 %
  • Mounting Position: Floor Mount
  • Port Type: Flange
Safety Warning

Item Information

Parker Balston higher flow rate ASME code stamped compressed air filters offer high efficiency coalescing filtration at very high flow rates. With inlet and outlet ports accommodating 3IN to 10IN line sizes, these filters are capable of flow rates up to a maximum capacity of 37,350 SCFM (63,450 m3/h) at 100 psig / 7 barg.

The standard carbon steel units have pressure ratings up to 250 psig. All LF/FF series housings are ASME code stamped for the rated maximum operating pressure. All FF series vessels have build-in legs for floor mounting. Selected models have swing bolt enclosures for easy access to the internals.

The filter cartridges in all models are sealed by tightening the threaded retainer cap onto the rigid tie rod, ensuring a leak-tight seal on both ends of the cartridge.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031