AFL100-1DBCPC - Liquid Pump, Double-Acting Single Ended - AFL Series | Parker NA

Liquid Pump, Double-Acting Single Ended - AFL Series | #AFL100-1DBCPC

AFL100-1DBCPC

Liquid Pump, Double-Acting Single Ended - AFL Series | #AFL100-1DBCPC OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Liquid Inlet Location: Bottom
  • Isolation Chamber: Included
  • Piston Air Drive: Single
  • Pressure Ratio (Air/Water): 1:113
  • Seal Type: UHMWPE U-Cup with Perfluoroelastomer O-rings
  • Minimum Operating Temperature: -18 to 60 °C, 0 to 140 °F
  • Pressure Rating: 15 to 150 psi, 1 to 10 bar
  • Liquid Inlet Port Size: 1 inch, NPTF
  • Liquid Outlet Port Size: SF562CX10 inch
  • Supply Air Inlet Port Size: NPTF 3/4 inch
  • Pilot Air Inlet Port Size: 1/8 inch, NPTF
  • Displacement per Stroke: 2.3 inch3, 37.7 cm3
  • Maximum Outlet Pressure Rating: 15000 psi, 1.034 bar
Safety Warning

Item Information

Parker Autoclave's AFL Series is a double-acting, single ended (single piston) air drive liquid pump.  These unique pumps have been designed as compact liquid pump that delivers high pressure hydraulic power in an easy to install package. These liquid pumps provide easy-to-understand features that permit system designers to spend their time thinking about how to use the pump, not where they are going to place it. The Parker Autoclave pumps are designed to include the most competitive options and require only the basic of choices be made.

The high strength stainless steel pump pressure heads are specifically designed and engineered for high cycle life.  These pumps have extended service check valves and anodized aluminum parts for better protection from harsh environments. The latest lubrication technology provides long, maintenance free seal service life and improves pump efficiency and performance.  Noise reduction features are standard with this pump. This attention to detail is what sets Parker Autoclave products apart from the competition.


Markets:
• Oil and Gas
• Petrochemical
• Chemical
• Research


Features/Benefits:
• Compact, Air Operated Liquid High Pressure Pump
• Double-Acting, Single Piston Air Drive
• Air to Liquid Pressure Ratio:  1:39
• Hardened Stainless Steel Plunger
• Air Drive Pressure Range: 15-150 psi (1-10 bar)
• Volume Displacement per Stroke:  6.02 in³ (98.7 cm³)
• Maximum Outlet Pressure:  5,600 psi (386 bar)
    

Applications:
• Pilot Plants
• Research Vessels
• Low pressure fluid handling systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516