AHU2-063-001-SDD12 - Air-Oil Unit Model:AHU2-063 (Convertor Capacity 0.16~1.6L) | Parker NA

Air-Oil Unit Model:AHU2-063 (Convertor Capacity 0.16~1.6L) | #AHU2-063-001-SDD12

H3FG00013979

Air-Oil Unit Model:AHU2-063 (Convertor Capacity 0.16~1.6L) | #H3FG00013979

AHU2-063-001-SDD12


Technical Specifications

  • Input Voltage: AC200V 50/60Hz
  • Maximum Flow Rate (lpm): 40
  • Sensor type: No sensor
  • Assembled Combined Valve Type: Nomal Close Skip Valve/Normal Open Stop Valve
  • Capacity: 0.16 L
  • Sensor Connection: No sensor
  • Optional Accessories: N/A
  • Assembled Control Valve Type: Throttle control(Meter-in control)
  • Diameter: 63 mm
  • Product Style: Air-Oil converter
  • Maximum Operating Pressure: 1 MPa
  • Proof Pressure: 1.5 MPa
  • Minimum Opening Pressure: 0.05 MPa
  • Pilot Pressure Ratio: 0.3xMain pressure+0.25MPa to 0.7MPa
  • Operating Temperature: -5 ~+50 °C (No freezing)
  • For Fluid Type: Petroleum-based fluid
  • Supply Air Inlet Port Size: Rc3/8
  • Liquid Inlet Port Size: Rc1/2
  • Pilot Port Size: Rc1/8
Safety Warning

Item Information

The AHU2 series is an Air-Oil Unit that converts pneumatic pressure into hydraulic control for constant speed control and arbitrary stop. Combinations such as those with flow control valves, those with throttle valves, and converters only are possible. It exerts more power when used in combination with our low-pressure hydraulic cylinder.


Markets:

・General Industry

・Machine Tools


Applications:

・General Industry

・Factory Automation

・Machine Tools


Features/Benefits:

・Because of hydraulic control, speed control is easy.

・With flow control, throttle, skip and stop valve, etc., select according to the application.

・The converter capacity is 0.16 to 20L.

・Some types are available with a switch.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
Tube Fittings Division Frequently Asked Questions
×


Find a Distributor

Where to Buy

Local Contact

TAIYO,LTD

1-1-1 Kitaeguchi

Higashiyodogawa-ku

Osaka

Japan

533-0002

Phone

+81-6-6340-1108

Fax

+81-6-6340-1134

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
881192