AHU2-160-100-SNO1 - Air-Oil Unit Model:AHU2-160 (Convertor Capacity 3~20L) | Parker NA

Air-Oil Unit Model:AHU2-160 (Convertor Capacity 3~20L) | #AHU2-160-100-SNO1

H3FG00019492

Air-Oil Unit Model:AHU2-160 (Convertor Capacity 3~20L) | #H3FG00019492

AHU2-160-100-SNO1


Technical Specifications

  • Capacity: 10 L
  • Input Voltage: No sensor
  • Diameter: 160 mm
  • Optional Accessories: No sensor
  • Maximum Flow Rate (lpm): 226
  • Assembled Combined Valve Type: Without valve
  • Assembled Control Valve Type: Throttle control(Meter-in control)
  • Product Style: Air-Oil Converter
  • Maximum Operating Pressure: 1 MPa
  • Proof Pressure: 1.5 MPa
  • Minimum Opening Pressure: 0.05 MPa
  • Pilot Pressure Ratio: 0.2 to 0.7 MPa + 0.4 x Main Pressure
  • Operating Temperature: -5 to 50 °C (No freezing)
  • For Fluid Type: Petroleum-based Fluid
  • Supply Air Inlet Port Size: Rc3/4
  • Liquid Inlet Port Size: Rc1
  • Pilot Port Size: Rc1/4
Safety Warning

Item Information

The AHU2 series is an Air-Oil Unit that converts pneumatic pressure into hydraulic control for constant speed control and arbitrary stop. Combinations such as those with flow control valves, those with throttle valves, and converters only are possible. It exerts more power when used in combination with our low-pressure hydraulic cylinder.


Markets:

・General Industry

・Machine Tools


Applications:

・General Industry

・Factory Automation

・Machine Tools


Features/Benefits:

・Because of hydraulic control, speed control is easy.

・With flow control, throttle, skip and stop valve, etc., select according to the application.

・The converter capacity is 0.16 to 20L.

・Some types are available with a switch.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Air-Oil Conversion System AHU 160 series catalog
×


Find a Distributor

Where to Buy

Local Contact

Kuroda Pneumatics LTD.

10243 Kamakazu, Asahi-shi,

Chiba, 289-2505

Japan
E-mail: kpl_sales@parker.com

Phone

+82-479-64-2282

Fax

+82-479-64-2291

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A88177